Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.08 |
10000 + | £ 0.0643 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Ball |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Clip On |
Base Width | 15.9 mm |
Base Width | 0.626 in |
Compatible Cable Diameter Range | 17.8 - 20.3 mm |
Compatible Cable Diameter Range | 0.701 - 0.799 in |
Maximum Compatible Cable Diameter | 20.3 mm |
Maximum Compatible Cable Diameter | 0.799 in |
Minimum Compatible Cable Diameter | 17.8 mm |
Minimum Compatible Cable Diameter | 0.701 in |
Overall Height | 51.0 mm |
Overall Height | 2.008 in |
Spacer Length | 4.8 mm |
Spacer Length | 0.189 in |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue