Menu Search

Twist Ties Clip On 12.7 mm PA Natural

Standoff twist ties provide an easy solution to fix wires quickly and at a safe distance from other items that could interfere. A single twist is enough to secure wires in place, saving time and effort.
Item code:

STL-6-450-8-19

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0667
10000 + £ 0.0536
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 66.70

1000 x £ 0.0667

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Clip On
Base Width 15.9 mm
Compatible Cable Diameter Range 10.2 - 12.7 mm
Maximum Compatible Cable Diameter 12.7 mm
Minimum Compatible Cable Diameter 10.2 mm
Overall Height 49.8 mm
Spacer Length 12.7 mm
Material Flammability Standard UL94 V-0
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us