Menu Search

Twist Ties Clip On 14.8 mm PA Natural

This twist lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

460354

10561 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.6366
Standard pack: 100

Order in multiple of 100

Total price:

£ 63.66

100 x £ 0.6366

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Clip On
Compatible Cable Diameter Range 14.8 mm
Maximum Compatible Cable Diameter 14.8 mm
Spacer Length 1.4 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us