Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0968 |
5000 - 19999 | £ 0.0871 |
20000 + | £ 0.0784 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Ball |
---|---|
Colour | Natural |
Material | PA |
Mounting Method | Clip On |
Base Length | 5.5 mm |
Base Length | 0.217 in |
Base Width | 14.3 mm |
Base Width | 0.563 in |
Compatible Cable Diameter Range | 5.1 mm |
Compatible Cable Diameter Range | 0.200 in |
Maximum Compatible Cable Diameter | 5.1 mm |
Maximum Compatible Cable Diameter | 0.200 in |
Spacer Length | 0.3 mm |
Spacer Length | 0.012 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue