Menu Search

Round End Cap 79.5 mm 25.5 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062080000003

80 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.4786
250 - 999 £ 1.4512
1000 + £ 1.4238
Standard pack: 50

Order in multiple of 50

Total price:

£ 73.93

50 x £ 1.4786

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 79.5 mm
Outside Diameter 84.0 mm
Inside Height 25.5 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us