Quantity | Unit price |
---|---|
50 - 249 | £ 0.6516 |
250 - 999 | £ 0.638 |
1000 + | £ 0.6256 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 47.6 mm |
---|---|
Inside Diameter | 1.874 in |
Outside Diameter | 50.5 mm |
Outside Diameter | 1.988 in |
Inside Height | 29.5 mm |
Inside Height | 1.161 in |
Colour | Natural |
Full Material | Low Density Polyethylene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue