Menu Search

Round End Cap 17.7 mm 14.5 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062018000003

19645 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1656
500 - 999 £ 0.1615
1000 + £ 0.1588
Standard pack: 100

Order in multiple of 100

Total price:

£ 16.56

100 x £ 0.1656

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 17.7 mm
Outside Diameter 19.8 mm
Inside Height 14.5 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us