Menu Search

Vented Washer M12 13.0 303 Stainless Steel

Stainless Vented Washers are retaining washers used with bolts, screws or other fasteners to improve the performance and durability of the assembly. Ideal for preventing leaks in HV and UHV vacuum or pressure systems carried on by gas or air trapped beneath a screw head along the screw shaft.
Item code:

20219628

185 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 3.1268
50 - 99 £ 2.8141
100 - 499 £ 2.5014
500 + £ 2.1887
Standard pack: 1

Order in multiple of 1

Total price:

£ 3.13

1 x £ 3.1268

Specifications

Imperial
Metric
SKU attributes
For thread d1 M12
d1 13.0
d2 24.0
w1 2.5
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us