Menu Search

Vented Washer M6 6.4 303 Stainless Steel

Stainless Vented Washers are retaining washers used with bolts, screws or other fasteners to improve the performance and durability of the assembly. Ideal for preventing leaks in HV and UHV vacuum or pressure systems carried on by gas or air trapped beneath a screw head along the screw shaft.
Item code:

20219598

78 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 1.6814
50 - 99 £ 1.5132
100 - 499 £ 1.3451
500 + £ 1.1769
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.68

1 x £ 1.6814

Specifications

Imperial
Metric
SKU attributes
For thread d1 M6
d1 6.4
d2 12.0
w1 1.6
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us