Menu Search

Vented Washer M3 3.2 303 Stainless Steel

Stainless Vented Washers are retaining washers used with bolts, screws or other fasteners to improve the performance and durability of the assembly. Ideal for preventing leaks in HV and UHV vacuum or pressure systems carried on by gas or air trapped beneath a screw head along the screw shaft.
Item code:

20219567

95 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 1.5339
50 - 99 £ 1.3805
100 - 499 £ 1.2271
500 + £ 1.0737
Standard pack: 1

Order in multiple of 1

Total price:

£ 1.53

1 x £ 1.5339

Specifications

Imperial
Metric
SKU attributes
For thread d1 M3
d1 3.2
d2 7.0
w1 0.5
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us