Menu Search

Threaded Insert M10 Square Black

Square Threaded Tube Insert has an M10 insert to accommodate adjustable square tube supports. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components. Made of black HDPE material.
Item code:

PZMN400-RM10B

810 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 4.5609
250 + £ 2.1533
Standard pack: 250

Order in multiple of 25

Total price:

£ 114.02

25 x £ 4.5609

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material HDPE With Metal Insert
Head Shape Square
Metal Prongs No
Compatible Wall Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in
Compatible Thread Sizes (All) M10
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us