Quantity | Unit price |
---|---|
1 - 9 | £ 71.82 |
10 - 19 | £ 64.64 |
20 - 39 | £ 61.05 |
40 - 49 | £ 53.87 |
50 - 99 | £ 50.27 |
100 + | £ 43.09 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 40.0 |
Lead | 7.0 |
Thread Direction | Left Hand |
Contact Surface | 4013.0 |
d2 | 8.0 |
h1 & w1 | 60.0 |
h2 | 8.5 |
l2 | 55.0 |
w2 | 49.0 |
Thread Size | TR40 x 7 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue