Quantity | Unit price |
---|---|
1 - 9 | £ 26.07 |
10 - 19 | £ 23.46 |
20 - 39 | £ 22.16 |
40 - 49 | £ 19.55 |
50 - 99 | £ 18.25 |
100 + | £ 15.64 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 12.0 |
Lead | 3.0 |
Thread Direction | Left Hand |
Contact Surface | 739.0 |
d2 | 4.0 |
h1 & w1 | 25.0 |
h2 | 4.2 |
l2 | 20.0 |
w2 | 17.0 |
Thread Size | TR12 x 3 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue