Quantity | Unit price |
---|---|
1 - 9 | £ 98.38 |
10 - 19 | £ 88.54 |
20 - 39 | £ 83.62 |
40 - 49 | £ 73.79 |
50 - 99 | £ 68.87 |
100 + | £ 59.03 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 20.0 |
Lead | 4.0 |
Thread Direction | Left Hand |
Contact Surface | 1412.0 |
d2 | 6.0 |
h1 & w1 | 40.0 |
h2 | 6.5 |
l2 | 38.0 |
w2 | 28.0 |
Thread Size | TR20 x 4 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue