Quantity | Unit price |
---|---|
1 - 9 | £ 14.79 |
10 - 19 | £ 13.31 |
20 - 39 | £ 12.57 |
40 - 49 | £ 11.09 |
50 - 99 | £ 10.35 |
100 + | £ 8.87 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 26.0 |
Lead | 5.0 |
Thread Direction | Left Hand |
Contact Surface | 1005.0 |
h1 & w1 | 40.0 |
Thread Size | TR26 x 5 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue