Quantity | Unit price |
---|---|
1 - 9 | £ 11.57 |
10 - 19 | £ 10.41 |
20 - 39 | £ 9.83 |
40 - 49 | £ 8.68 |
50 - 99 | £ 8.10 |
100 + | £ 6.94 |
No. of starts | 1.0 |
---|---|
d1 tol 7H | 20.0 |
Lead | 4.0 |
Thread Direction | Left Hand |
Contact Surface | 1412.0 |
h1 & w1 | 35.0 |
Thread Size | TR20 x 4 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue