Quantity | Unit price |
---|---|
1 - 19 | £ 24.8418 |
20 - 49 | £ 22.36 |
50 - 99 | £ 21.12 |
100 - 499 | £ 18.63 |
500 + | £ 16.15 |
Spring load | Increased |
---|---|
d1 | M20 |
d2 | 10.0 |
l1 | 30.0 |
n1 | 2.5 |
Stroke s1 | 6.5 |
Spring load F1 ≈ N | 52.0 |
Spring load F2 ≈ N | 133.0 |
Weight g | 46.0 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue