Quantity | Unit price |
---|---|
1 - 19 | £ 3.375 |
20 - 49 | £ 3.04 |
50 - 99 | £ 2.87 |
100 - 499 | £ 2.53 |
500 + | £ 2.19 |
Spring load | Normal |
---|---|
d1 | M10 |
d2 | 4.5 |
l1 | 19.0 |
n1 | 1.5 |
Stroke s1 | 2.5 |
Spring load F1 ≈ N | 19.0 |
Spring load F2 ≈ N | 42.0 |
Weight g | 7.1 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue