Quantity | Unit price |
---|---|
1 - 19 | £ 2.9624 |
20 - 49 | £ 2.67 |
50 - 99 | £ 2.52 |
100 - 499 | £ 2.22 |
500 + | £ 1.93 |
Spring load | Normal |
---|---|
d1 | M8 |
d2 | 3.8 |
l1 | 16.0 |
n1 | 1.2 |
Stroke s1 | 2.0 |
Spring load F1 ≈ N | 16.0 |
Spring load F2 ≈ N | 33.0 |
Weight g | 3.7 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue