Quantity | Unit price |
---|---|
1 - 19 | £ 2.645 |
20 - 49 | £ 2.38 |
50 - 99 | £ 2.25 |
100 - 499 | £ 1.98 |
500 + | £ 1.72 |
Spring load | Normal |
---|---|
d1 | M6 |
d2 | 2.7 |
l1 | 14.0 |
n1 | 1.0 |
Stroke s1 | 2.0 |
Spring load F1 ≈ N | 6.0 |
Spring load F2 ≈ N | 17.0 |
Weight g | 1.8 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue