Quantity | Unit price |
---|---|
1 - 19 | £ 2.7296 |
20 - 49 | £ 2.46 |
50 - 99 | £ 2.32 |
100 - 499 | £ 2.05 |
500 + | £ 1.77 |
Spring load | Normal |
---|---|
d1 | M5 |
d2 | 2.4 |
l1 | 12.0 |
n1 | 0.8 |
Stroke s1 | 2.0 |
Spring load F1 ≈ N | 5.0 |
Spring load F2 ≈ N | 13.0 |
Weight g | 1.1 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue