Quantity | Unit price |
---|---|
1 - 19 | £ 12.5055 |
20 - 49 | £ 11.26 |
50 - 99 | £ 10.63 |
100 - 499 | £ 9.38 |
500 + | £ 8.13 |
Spring load | Increased |
---|---|
d1 | M10 |
d2 | 4.0 |
l1 | 28.0 |
s1 | 3.5 |
t | 1.4 |
Spring load F1 ≈ N | 22.0 |
Spring load F2 ≈ N | 43.0 |
A/F | 3.0 |
Weight g | 12.0 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue