Quantity | Unit price |
---|---|
1 - 19 | £ 10.9291 |
20 - 49 | £ 9.84 |
50 - 99 | £ 9.29 |
100 - 499 | £ 8.20 |
500 + | £ 7.10 |
Spring load | Increased |
---|---|
d1 | M8 |
d2 | 3.8 |
l1 | 26.0 |
s1 | 3.0 |
t | 1.4 |
Spring load F1 ≈ N | 17.0 |
Spring load F2 ≈ N | 39.0 |
A/F | 2.5 |
Weight g | 6.6 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue