Quantity | Unit price |
---|---|
1 - 19 | £ 9.7336 |
20 - 49 | £ 8.76 |
50 - 99 | £ 8.27 |
100 - 499 | £ 7.30 |
500 + | £ 6.33 |
Spring load | Normal |
---|---|
d1 | M12 |
d2 | 6.0 |
l1 | 28.0 |
s1 | 4.0 |
t | 2.0 |
w1 | 2.7 |
Spring load F1 ≈ N | 12.0 |
Spring load F2 ≈ N | 53.0 |
A/F | 4.0 |
Weight g | 14.0 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue