Quantity | Unit price |
---|---|
1 - 19 | £ 31.8669 |
20 - 49 | £ 28.68 |
50 - 99 | £ 27.09 |
100 - 499 | £ 23.90 |
500 + | £ 20.71 |
Spring load | Increased |
---|---|
d1 | M24 |
d2 | 12.0 |
l1 | 52.0 |
s1 | 10.0 |
t | 3.0 |
w1 | 3.7 |
Spring load F1 ≈ N | 75.0 |
Spring load F2 ≈ N | 245.0 |
A/F | 8.0 |
Weight g | 129.0 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue