Quantity | Unit price |
---|---|
1 - 19 | £ 21.0224 |
20 - 49 | £ 18.92 |
50 - 99 | £ 17.87 |
100 - 499 | £ 15.77 |
500 + | £ 13.66 |
Spring load | Normal |
---|---|
d1 | M12 |
d2 | 8.0 |
l1 | 22.0 |
Stroke s1 | 2.5 |
w1 | 2.0 |
Spring load F1 ≈ N | 26.0 |
Spring load F2 ≈ N | 49.0 |
Weight g | 9.8 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue