Quantity | Unit price |
---|---|
1 - 19 | £ 9.4691 |
20 - 49 | £ 8.52 |
50 - 99 | £ 8.05 |
100 - 499 | £ 7.10 |
500 + | £ 6.15 |
Spring load | Normal |
---|---|
d1 | M4 |
d2 | 2.5 |
l1 | 9.0 |
Stroke s1 | 0.8 |
w1 | 0.6 |
Spring load F1 ≈ N | 8.5 |
Spring load F2 ≈ N | 14.0 |
Weight g | 0.4 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue