Quantity | Unit price |
---|---|
1 - 19 | £ 30.7137 |
20 - 49 | £ 27.64 |
50 - 99 | £ 26.11 |
100 - 499 | £ 23.04 |
500 + | £ 19.96 |
Spring load | Increased |
---|---|
d1 | M16 |
d2 | 10.0 |
l1 | 24.0 |
Stroke s1 | 3.5 |
w1 | 2.0 |
Spring load F1 ≈ N | 68.0 |
Spring load F2 ≈ N | 142.0 |
Weight g | 19.8 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue