Quantity | Unit price |
---|---|
1 - 19 | £ 8.8343 |
20 - 49 | £ 7.95 |
50 - 99 | £ 7.51 |
100 - 499 | £ 6.63 |
500 + | £ 5.74 |
Spring load | Normal |
---|---|
d1 | M2 |
d2 | 1.0 |
l1 | 4.0 |
Stroke s1 | 0.3 |
Spring load F1 ≈ N | 0.8 |
Spring load F2 ≈ N | 1.5 |
A/F | 0.25 |
Weight g | 0.1 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue