Quantity | Unit price |
---|---|
1 - 19 | £ 21.16 |
20 - 49 | £ 19.04 |
50 - 99 | £ 17.99 |
100 - 499 | £ 15.87 |
500 + | £ 13.75 |
Spring load | Increased |
---|---|
d1 | M20 |
d2 | 12.0 |
l1 | 30.0 |
Stroke s1 | 4.5 |
Spring load F1 ≈ N | 84.0 |
Spring load F2 ≈ N | 166.0 |
A/F | 2.5 |
Weight g | 2.5 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue