Quantity | Unit price |
---|---|
1 - 19 | £ 8.1889 |
20 - 49 | £ 7.37 |
50 - 99 | £ 6.96 |
100 - 499 | £ 6.14 |
500 + | £ 5.32 |
Spring load | Increased |
---|---|
d1 | M8 |
d2 | 4.5 |
l1 | 16.0 |
Stroke s1 | 1.5 |
Spring load F1 ≈ N | 36.0 |
Spring load F2 ≈ N | 62.0 |
A/F | 1.2 |
Weight g | 1.2 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue