Quantity | Unit price |
---|---|
1 - 19 | £ 2.3699 |
20 - 49 | £ 2.13 |
50 - 99 | £ 2.01 |
100 - 499 | £ 1.78 |
500 + | £ 1.54 |
Spring load | Normal |
---|---|
d1 | M3 |
d2 | 1.5 |
l1 | 7.0 |
Stroke s1 | 0.4 |
Spring load F1 ≈ N | 3.0 |
Spring load F2 ≈ N | 4.5 |
A/F | 0.4 |
Weight g | 0.2 |
Material | Black Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue