Quantity | Unit price |
---|---|
1 - 19 | £ 4.4118 |
20 - 49 | £ 3.97 |
50 - 99 | £ 3.75 |
100 - 499 | £ 3.31 |
500 + | £ 2.87 |
Type | With collar |
---|---|
d1 +0.1 +0.04 | 8.0 |
d2 | 6.5 |
d3 | 8.5 |
l1 | 9.0 |
l2 | 1.1 |
Spring load F1 ≈ N | 7.0 |
Spring load F2 ≈ N | 12.5 |
Weight g | 2.1 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue