Quantity | Unit price |
---|---|
1 - 19 | £ 2.9518 |
20 - 49 | £ 2.66 |
50 - 99 | £ 2.51 |
100 - 499 | £ 2.21 |
500 + | £ 1.92 |
Type | Without collar |
---|---|
d1 +0.1 +0.04 | 3.5 |
d2 | 2.5 |
l1 | 9.0 |
Spring load F1 ≈ N | 6.0 |
Spring load F2 ≈ N | 14.5 |
Weight g | 0.6 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue