Quantity | Unit price |
---|---|
1 - 19 | £ 3.6395 |
20 - 49 | £ 3.28 |
50 - 99 | £ 3.09 |
100 - 499 | £ 2.73 |
500 + | £ 2.37 |
Type | Without collar |
---|---|
d1 +0.1 +0.04 | 4.0 |
d2 | 3.0 |
l1 | 11.0 |
Spring load F1 ≈ N | 15.0 |
Spring load F2 ≈ N | 22.0 |
Weight g | 0.7 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue