Menu Search

Spring Hinges 112.0 mm 52.0 mm Steel Nickel Plated

Item code:

550066

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 20.5621
20 + £ 9.6932
Standard pack: 20

Order any quantity

Total price:

£ 20.56

1 x £ 20.5621

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 17.0 mm
Door Leaf Height 52.0 mm
Door Leaf Width 38.0 mm
Leaf Thickness 6.0 mm
Longest Distance Between Fixing Holes 36.0 mm
Mounting Hole Diameter 4.0 mm
Overall Height 81.0 mm
Overall Length 112.0 mm
Overall Thickness 73.5 mm
Overall Width 52.0 mm
Finish Nickel Plated
Full Material Steel
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us