Menu Search

Spring Hinges 100.0 mm 83.0 mm Aluminium Clear

Item code:

550039

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 146.9386
50 + £ 64.8953
Standard pack: 50

Order any quantity

Total price:

£ 146.94

1 x £ 146.9386

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 37.0 mm
Leaf Thickness 5.5 mm
Longest Distance Between Fixing Holes 57.0 mm
Mounting Hole Diameter 6.2 mm
Overall Length 100.0 mm
Overall Thickness 12.5 mm
Overall Width 83.0 mm
Finish Clear
Full Material Nylon 6;30% Glass Filled;Polyoxymethylene;Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us