Menu Search

Spring Hinges 67.0 mm 55.0 mm Aluminium Clear

Item code:

550037

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 60.865
50 + £ 26.8891
Standard pack: 50

Order any quantity

Total price:

£ 60.87

1 x £ 60.865

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 38.0 mm
Leaf Thickness 4.5 mm
Longest Distance Between Fixing Holes 48.0 mm
Mounting Hole Diameter 6.2 mm
Overall Length 67.0 mm
Overall Thickness 10.0 mm
Overall Width 55.0 mm
Finish Clear
Full Material Nylon 6;30% Glass Filled;Polyoxymethylene;Steel
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us