Menu Search

Spring Hinges 100.0 mm 82.5 mm Aluminium Anodised

Item code:

1501223

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 111.3816
25 + £ 50.7179
Standard pack: 25

Order any quantity

Total price:

£ 111.38

1 x £ 111.3816

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 5.5 mm
Longest Distance Between Fixing Holes 74.0 mm
Mounting Hole Diameter 10.2 mm
Overall Length 100.0 mm
Overall Thickness 5.5 mm
Overall Width 82.5 mm
Colour
Finish Anodised
Material Aluminium

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us