Menu Search

Spring Hinges 60.0 mm 35.0 mm Stainless Steel Anodised

Item code:

1501221

32 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 31.1092
50 + £ 14.1611
Standard pack: 50

Order any quantity

Total price:

£ 31.11

1 x £ 31.1092

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 1.0 mm
Longest Distance Between Fixing Holes 35.0 mm
Overall Length 60.0 mm
Overall Thickness 1.0 mm
Overall Width 35.0 mm
Finish Anodised
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us