Quantity | Unit price |
---|---|
250 + | £ 1.5524 |
Pin Diameter | 8.0 mm |
---|---|
Pin Diameter | 0.315 in |
Maximum Compatible Panel Thickness | 21.0 mm |
Maximum Compatible Panel Thickness | 0.827 in |
Full Material | Polypropylene |
Rivet Type | Snap Rivet |
Rivet Fitting Style | Push-In |
Overall Body Width | 21.0 mm |
Overall Body Width | 0.827 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue