Quantity | Unit price |
---|---|
1 - 4 | £ 48.3967 |
5 - 9 | £ 47.4241 |
10 - 19 | £ 45.9716 |
20 + | £ 43.5596 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Length | 10.0 mm |
---|---|
Pitch Length | 0.394 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Wall Thickness | 2.2 mm |
Wall Thickness | 0.087 in |
Colour | Black |
For Use With | -3 Hydraulic Hose |
Full Material | High Density Polyethylene |
Compatible Hose Diameter | 12.0 mm |
Compatible Hose Diameter | 0.472 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue