Quantity | Unit price |
---|---|
1 - 4 | £ 426.2463 |
5 + | £ 404.9398 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Pitch Length | 55.0 mm |
---|---|
Pitch Length | 2.165 in |
Roll Length | 12.0 m |
Roll Length | 39.37 ft |
Wall Thickness | 5.5 mm |
Wall Thickness | 0.217 in |
Colour | Black |
Full Material | High Density Polyethylene |
Compatible Hose Diameter | 114.0 mm |
Compatible Hose Diameter | 4.488 in |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue