Menu Search

Spiral Wrap 42.0 mm 25.5 mm 3.5 mm PP Black

This Spiral Wrap is made of black polypropylene (PP) and has a wrapping range of 39.0-47.0 mm. It is used in light duty application compared to It's HDPE counterpart, offering the option to be cut with scissors for an easy application. It will increase the hose serviceable life, reducing down-time cost related to repair or operator safety incidents. The wrap provides protection against abrasion and can operate to temperature range of minimum -40 C and maximum + 105 C.
Item code:

1287112

24 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 53.6296
10 + £ 46.2324
Standard pack: 1

Order in multiple of 1

Total price:

£ 53.63

1 x £ 53.6296

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pitch Length 25.5 mm
Roll Length 20.0 m
Wall Thickness 3.5 mm
Colour Black
For Use With 39.0 - 47.0 mm Hose
Full Material Polypropylene
Compatible Hose Diameter 42.0 mm
Commodity Code 3917219090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us