Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1169 |
5000 - 9999 | £ 0.1146 |
10000 + | £ 0.1122 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 3.2 mm |
---|---|
Compatible Hole Diameter | 0.126 in |
Panel Thickness | 1.5 mm |
Panel Thickness | 0.059 in |
Head Height | 2.3 mm |
Head Height | 0.091 in |
Head Diameter | 10.2 mm |
Head Diameter | 0.402 in |
Rivet Fitting Style | Snap-Together |
Rivet Type | Male Barbed Rivet |
Rivet Head Shape | Truss |
Colour | Natural |
Full Material | Nylon 6/6 |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 85 °C |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue