Menu Search

Snap Latch Grommet 2.0 mm 4.2 mm SLPB-2M-B PC Black

Polycarbonate (PC) Grommet for use with coordinating Nylon Plunger (sold separately). Creates a Snap Latch Rivet assembly for the securing and joining of two panels. Designed for fast and easy installation or removal by hand, by simply snapping in and out of place. Ideal for applications that require maintenance work.
Item code:

SLG-2M-B

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.1115
5000 - 9999 £ 0.1094
10000 + £ 0.1072
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 111.50

1000 x £ 0.1115

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Thickness Range 2.0 - 4.2 mm
Fixed Panel Hole Diameter Range 6.4 mm | 0.252 in
Compatible Door Thickness Range 1.6 - 2.0 mm
Removable Panel Hole Diameter Range 5.95 - 6.0 mm | 0.234 - 0.236 in
Compatible Hole Diameter Range 6.0 - 6.1 mm
Head Height 1.8 mm
Head Diameter 8.5 mm
Flange Height 1.8 mm
Anchor Length 8.5 mm
Compatible Part Numbers (All) SLPB-2M-B
Rivet Type Snap Latch Rivet
Type Grommet
Full Material Polycarbonate
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us