Quantity | Unit price |
---|---|
5 - 49 | £ 8.5483 |
50 - 249 | £ 3.7787 |
250 - 499 | £ 3.6965 |
500 + | £ 3.6281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 14.0 mm |
---|---|
Overall Height | 0.551 in |
Overall Length | 64.0 mm |
Overall Length | 2.52 in |
Overall Width | 64.0 mm |
Overall Width | 2.52 in |
Case Full Material | Acrylonitrile Butadiene Styrene |
Case Material | ABS |
Colour | White |
Fitting Type | Snap In |
Full Material | Acrylonitrile Butadiene Styrene |
Magnet Material | Ferrite |
Mount Type | Clip In |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue