Menu Search

Magnetic Catch 24.2 mm 24.2 mm 1.3 kg-f White

Item code:

1222623

706 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
6 - 59 £ 4.0302
60 + £ 1.7798
Standard pack: 60

Order in multiple of 6

Total price:

£ 24.18

6 x £ 4.0302

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 12.3 mm
Overall Length 24.2 mm
Overall Width 24.2 mm
Case Full Material Acrylonitrile Butadiene Styrene
Case Material ABS
Colour White
Fitting Type Snap In
Full Material Acrylonitrile Butadiene Styrene
Magnet Material Ferrite
Mount Type Clip In
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us