Menu Search

Magnetic Catch 10.0 mm 40.0 mm 4.5 kg-f Black

Item code:

1222622

179 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 £ 19.9974
200 + £ 8.858
Standard pack: 200

Order any quantity

Total price:

£ 20.00

1 x £ 19.9974

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 13.5 mm
Overall Length 40.0 mm
Overall Width 10.0 mm
Case Full Material Acrylonitrile Butadiene Styrene
Case Material ABS
Colour Black
Fitting Type Snap In
Full Material Acrylonitrile Butadiene Styrene
Magnet Material Neodymium
Mount Type Clip In
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us