Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1133 |
10000 - 19999 | £ 0.111 |
20000 + | £ 0.1088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Closed |
---|---|
Certification | UL |
Colour | Black |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.5 in |
Overall Diameter | 6.4 mm |
Overall Diameter | 0.252 in |
Overall Height | 6.7 mm |
Overall Height | 0.264 in |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue